??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-3005-G-SA13-E4-C-S49-00,3
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-3005-G-SA13-E4-C-S49-00,3
VERF
Availability
Available
BC
Order code
BES05PL
TC
Artikelbezeichnung
BES 516-3005-G-SA13-E4-C-S49-00,3
PX
Product view
47035_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M5x0.5
W
Gewicht
0.007 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 5 x 27 mm, Style Housing = M5x0.5, Installation = for flush mounting, Range = 1.5 mm, Switching output = PNP normally open (NO), Switching frequency = 5000 Hz, Housing material = Stainless steel, coated, Material sensing surface = Ceramic, Connection = Cable with connector, M8x1-Male, 3-pin, 0.3 m, TPE, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.